Powerful Engines for Mining Trucks
Going the distance with the heavyweights.
Powerful Dumper Engines
Mining dumpers in tar sands and opencast mines demand diesel engines that guarantee maximum performance, higher load capacities and payloads, as well as minimal costs per ton of material moved. Our diesel engines for heavy transport vehicles, such as the Series 2000 or Series 4000, are specially designed for 24/7 continuous use in opencast mines.
Even when operating at full load they offer a huge amount of torque from low engine speeds, allowing the mining trucks to haul payload of up to 450 tons up steep inclines – regardless of altitude, temperature or extreme dust. BelAZ 75710, the world’s largest mining truck is exclusively powered by two mtu 16V4000 engines.
Reduce CAPEX by 12% with higher performance at high altitudes
How to combine best performance, lower CAPEX and optimized OPEX at high altitudes
Use case China: Mining Haul Truck
Read our use case to learn how our engines provide 100%performance at the world's highest mine while simultaneouslyrevealing how CAPEX and OPEX can be reduced.
Insights offered by the use case:
- Full power without derate at altitudes up to5,500 m (18,044 ft)
- Increased productivity of 15 %
- Fuel and CO₂ emissions savings of at least 12 %
Featured Videos
Journey through a mtu 12V 4000 Tier4 Mining engine
How to drift a haul truck
SCR System mtu Series 1000 - 1500
Download Our Brochures
Connect with Us
![](/etc/clientlibs/mtu/mtu-app/assets/images/_blank.gif)