Around the world, large passenger ships, fast ferries and conventional ferries rely on mtu diesel and gas engines for uncompromising safety and economic performance. mtu ferry engines cover the full power range from 400 – 10,000 kW (Series 8000).
Proven mtu marine engines combine low weight and compact size with high power and reliability – and unmatched availability. That’s why many shipping and ferry companies consistently choose us for the new construction of large and fast passenger ships and car ferries.
How to get the most out of your fleet
Ferries ensure a smooth flow in the daily mobility of millions of people. By significantly extending TBO intervals, an engine like the mtu Series 4000 M65L greatly helps to ensure fleet availability and profitability.
Use case: Minimize ferries life-cycle costs by maximizing TBO
How to boost the utilization of your fleet by up to 66% for seasonal tourist ferries and 69% for commercial passenger ferries.
Fleet availability and life-cycle costs are vital parameters for any marine operation, particularly for ferries. As the following use case demonstrates, a quality engine like the mtu Series 4000 M65L can positively impact both in a big way.
Learn how to:
- Maximize ferries utilization
- Extend time before overhaul
- Minimize life-cycle costs
Download use case here: