PRESS RELEASE Naval Solutions

Maritime energy transition: mtu large engines from Rolls-Royce now approved for HVO and IMO III

Posted on September 04, 2024

Images [3 Files, 2 MB]

  • mtu Series 1163 and 8000 engines are available with SCR systems for compliance with IMO III emission limits
  • Customized exhaust aftertreatment offers shock protection for military vessels
  • Ship operators can now run mtu Series 1163 and 8000 engines on sustainable fuels
  • Up to 90% CO-2 reduction possible with HVO

Rolls-Royce now offers its mtu Series 1163 and 8000 large engines in all cylinder variants - 16 and 20V in each case - in the power range between 4,800 and 10,000 KW with SCR system for compliance with emission stage IMO III. This enables ship operators to enter the Emission Control Areas (ECA), for example in the Baltic and North Sea and off the North American coast. In addition, Rolls-Royce has now approved these mtu engines for operation with sustainable fuels (EN15940, e.g. HVO).

Knut Müller, Senior Vice President Global Governmental Business at Rolls-Royce Power Systems, said: “With this portfolio expansion, we are making our mtu large engines future-proof and more climate-friendly in line with our strategy. They have been setting standards in their power range for many years in terms of power density, efficiency and economy.

”The most important change compared to the previous engines for IMO II is the new mtu exhaust gas aftertreatment, the core component of which is an SCR system in which nitrogen oxide emissions are reduced by 75 percent compared to the IMO II limits.  

It is an actively controlled system in which the emissions upstream and downstream of the SCR system are continuously measured. This ensures optimum and compliant operation of the exhaust gas aftertreatment system and a minimum dosage of the required reducing agent. Rolls-Royce offers its customers maximum installation flexibility: the system can be installed both horizontally and vertically and can therefore be adapted to a wide variety of ship designs and layouts.  

The system itself is already designed to be shock-proof for military applications. If required, the system is available with bypass in order to maintain safe engine operation and unrestricted propulsion power even under extreme shock requirements and long low-load periods.

With the approval of mtu Series 1163 and 8000 engines for HVO and other DIN EN15940 fuels, they can replace conventional diesel fuel made from fossil oil without any modifications to the engines. “There is a lot of interest from many customers in the marine industry who want to improve their carbon footprint, particularly in HVO,” explained Denise Kurtulus, Vice President Global Marine at Rolls-Royce Power Systems. “Test results on the test bench and in operation at customer sites show a significant reduction in greenhouse gases as well as nitrogen oxide and particulate emissions. With our current and future propulsion solutions for sustainable fuels, we want to be a reliable partner for our customers as a driver of the energy transition."

mtu Series 1163 and 8000 engines have been proving their worth for many years in frigates, corvettes and offshore patrol vessels as well as fast ferries and yachts around the world. More than 350 Series 8000 engines have already moved large ships across the world's oceans in a total of three million operating hours. Rolls-Royce has also further developed its mtu Series 2000 and 4000 marine engines for IMO III and approved them for sustainable fuels such as HVO.

About Rolls-Royce Holdings plc

  1. Rolls-Royce is a force for progress; powering, protecting and connecting people everywhere. Our products and service packages help our customers meet the growing need for power across multiple industries; enable governments to equip their armed forces with the power required to protect their citizens; and connect people, societies, cultures and economies together.
  2. Rolls-Royce has a local presence in 48 countries and customers in over a hundred more, including airlines and aircraft leasing companies, armed forces and navies, and marine and industrial customers. 
  3. Through our multi-year transformation programme, we are building a high-performing, competitive, resilient and growing Rolls-Royce. We are building the financial capacity and agility to allow us to successfully develop and deliver the products that will support our customers through the energy transition.
  4. Annual underlying revenue was £17.8 billion in 2024, and underlying operating profit was £2.46 billion.
  5. Rolls-Royce Holdings plc is a publicly traded company (LSE: RR., ADR: RYCEY, LEI: 213800EC7997ZBLZJH69)5.
  6. Rolls-Royce Power Systems is headquartered in Friedrichshafen in southern Germany and employs more than 10,350 people. The product portfolio includes mtu-brand high-speed engines and propulsion systems for ships, heavy land, rail and defence vehicles and for the oil and gas industry. The portfolio also includes diesel and gas systems and battery containers for mission critical, standby and continuous power, combined generation of heat and power, and microgrids. With its climate friendly technologies, Rolls-Royce Power Systems is helping to drive the energy transition.

www.rolls-royce.com

Contact

Silke Rockenstein Spokeswoman Trade Media
Phone:
+49 7541 90 7740
E-mail: