NATURAL GAS-POWERED mtu SERIES 4000
Economical, sustainable, reliable and flexible. Power range: 50 Hz: 776 – 2,535 kWe , 60 Hz: 762 – 2521 kWe
mtu natural gas-powered Series 4000 genset
The mtu Series 4000 natural gas genset offers the highest power density in its class. Designed with cutting-edge technology, the mtu Series 4000 natural gas genset is optimized for maximum performance and low emissions to deliver an economical, reliable, and sustainable source of power. They are ideally suited for a variety of applications including utility, industrial manufacturing, hospital and data centers, among others.
Gas gensets powered by the mtu Series 4000 can be operated with a gas blending of hydrogen, making them future-ready. They also have the possibility to be converted to 100% hydrogen, for when hydrogen is more widely accessible and economical as a primary fuel. Discover the mtu Series 4000 performance and flexibility that exceeds expectations.
mtu Series 4000 Gas Generator Sets Provide:
Operational Flexibility
Best in class power density
Low Lifecycle Costs
Up To 44.4% Efficiency
Hydrogen blending
Highly-efficient combustion technology results in consistently low emissions.
These emissions can be even lower when a highly-efficient engine like our mtu Series 4000 is run on green hydrogen. The engine is currently available for hydrogen blending and will soon be available to run on 100% hydrogen. When hydrogen is produced from renewables by means of electrolysis, it is referred to as “green” hydrogen. When generated in this way, it can be used as a climate-neutral fuel by modern gas engines, which convert it into electricity in a highly-efficient manner. The waste heat can be used for heating and cooling.
Emissions reduction
mtu Series 4000 highlights
Our Sustainability Journey:
Expanding mtu Series 4000 L64 from Natural Gas to Biogas & H2
mtu Series 4000 at a glance
mtu 8V4000
Frequency: 50 Hz / 60 Hz
Output: 1,013 kW / 997 kW
Energy input: 2,287 kW / 2,287 kW
Electrical efficiency: 44% / 43.6%
mtu 12V4000
Frequency: 50 Hz / 60 Hz
Output: 1,521 kW / 1,506 kW
Energy input: 3,443 kW / 3,456 kW
Electrical efficiency: 44.2% / 43.6%
mtu 16V4000
Frequency: 50 Hz / 60 Hz
Output: 2,028 kW / 2,012 kW
Energy input: 4,583 kW / 4,583 kW
Electrical efficiency: 44.3% / 43.9%
mtu 20V4000 GS
Frequency: 50 Hz / 60 Hz
Output: 2,538 kW / 2,521 kW
Energy input: 5,781 kW / 5,781 kW
Electrical efficiency: 43.9% / 43.6%
mtu Module Control (MMC)
Continuous system monitoring
If the gas engine is the heart of the genset, then the mtu Module Control is the brain. Housed in a separate panel next to the genset, the MMC automation system handles all important functions needed for continuously monitoring and controlling the entire system.
- Industrial PC with colour touchscreen
- Monitors all processes
- Logs all activities
- Seamless environment integration
- Multi-module system networking
- Supports numerous protocols
- Optional remote diagnosis via DSL or ISDN
- Optional integration of SMS/email client (notification of faults, daily reporting of all meter readings)
- Digital service
- ATUflex
Download our latest brochures
Related Content
Read about our other services designed to suit your specific requirements.

Connect with Us
