When disasters or unforeseen long-term power outages occur, or when power is needed in remote locations or for grid stability power demand, we offer complete solutions. Based on diesel or gas engines, power station generators provide continuous power or grid stability power sharing when it is needed most. The systems are flexible in size and location, and readily available to meet urgent power needs. Outstanding fuel efficiency contributes to overall low lifecycle costs. From 10 MW to 200 MW or more, we can manage and design diesel generator power station turnkey solutions to match your requirements, plus support in all project phases from requirement analyses to defining the best solution, implementation, hand-over, global parts and service support and full maintenance contracts - backed by over 60 years of worldwide experience. While mtu diesel generator power station systems provide standby power 24/7, our gas fueled combined heat and power (CHP) systems deliver continuous power along with a reliable source of heat or cooling, all from one trusted source. These efficient, economical and environmentally friendly systems offer a reliable power supply if local grids fail. For all these reasons and more, manufacturing facilities all over the world depend on us for an uninterruptible power system - backed by more than 60 years of experience.
Power Stations: Continuous, Standby & Hybrid Power
mtu Power Generation gensets are engineered for maximum reliability, high load capability and quick response in order to safeguard operations at low investment cost. Backed by decades of experience and total system expertise, mtu Power Generation gas gensets are effective, dependable and configured to meet your exact requirements.
Planning
Development
Installation
Maintenance
Related Content
Read about our other services designed to suit your specific requirements.
![](/etc/clientlibs/mtu/mtu-app/assets/images/_blank.gif)
Connect with Us
![](/etc/clientlibs/mtu/mtu-app/assets/images/_blank.gif)